Kouyama Saku, Professional-Use Pruning Shears

Kouyama Saku, Professional-Use Pruning Shears

[Features]
· A groundbreaking item that combines traditional manufacturing techniques with European designs for smith forging.
· The blade part has a mirror finish that helps prevent dirt and resin from sticking when cutting.
· Individually forged by a bladesmith. Finished to be lightweight and easy to use, but with excellent strength.
· Try out this pair of shears which bears the technique and soul of a tradesman from Miki City in Hyogo Prefecture, Japan—the production heartland of bladed goods in Japan.
[Applications]
· For pruning.

Part Number
HT-2500
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Amount Of Content
5 Day(s) or more 220220

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Pruning Scissors Cutting Ability(mm) 15 Blade Length(mm) 60
Total Length(mm) 200 Blade Width(mm) 23 JAN Code 4543983725004
Trusco Code 478-9091 Amount Of Content 220

Please check the type/dimensions/specifications of the part HT-2500 in the Kouyama Saku, Professional-Use Pruning Shears series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน HT-2500 ในชุด Kouyama Saku, Professional-Use Pruning Shears

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)