Shears for High Branches

Shears for High Branches

[Features]
· Includes a catcher to grasp the cut fruit or branch.
· Can even cut thick branches by attaching a saw for high branches.
· Orthodox all-purpose-blade type.
· 1.8 m to 3 m two-stage type (extendable in 13 stages)
[Applications]
· Pruning tall garden trees

Part Number
NO850
Part NumberVolume DiscountDays to Shipวันจัดส่งAmount Of Content
5 Day(s) or more 1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model High Branch Scissors Cutting Ability(mm) 10 Blade Length(mm) 46
Total Length(mm) 1800~3000 Expandable 13-Level Extension JAN Code 4954849408502
Trusco Code 480-3990 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part NO850 in the Shears for High Branches series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน NO850 ในชุด Shears for High Branches

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)