Lightweight Shears For Cutting High Branches Double-Zoom Compact

Lightweight Shears For Cutting High Branches Double-Zoom Compact

[Features]
· A cut-catch mechanism that cuts and then catches.
· The blade has been finished with a fluorine treatment.
· Lightest shears in the industry at just 890 g (as of February 2014)
· SG certified product
· High-strength aluminum pipe specification
[Applications]
· Collecting and harvesting fruit
· Pruning branches

Part Number
150ZZ2.86D
150ZZ4.16D
Part NumberVolume DiscountDays to Shipวันจัดส่งTotal Length
(mm)
JAN Code Trusco Code Mass
(g)
Expandable Specifications Amount Of Content
6 Day(s) or more 1300~28004965280680426485-02898906-Level ExtensionWith hit cushion, 250 degrees grip rotation, cut-catch mechanism, grip opening angle 2 step adjustment type, and blade cover1 pc.
5 Day(s) or more 1734~41004965280680419485-029711406-Level ExtensionWith hit cushion, 250 degrees grip rotation, cut-catch mechanism, grip opening angle 2 step adjustment type, and blade cover1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model High Branch Scissors Cutting Ability(mm) 12 Blade Length(mm) 48
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)