• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Diamond Wheel Tile-Kun (Dry Type)

Diamond Wheel Tile-Kun (Dry Type)

[Features]
· Optimal for cutting hard tile with good cutting quality.
· The continuous slant wave shape rapidly discharges cutting chips.
· The thin blade provides a neat cut face with a clean finish.
[Applications]
· For cutting porcelain tile, stonewear tile and earthenware tile.

Part Number
TW1051.6
Part NumberVolume DiscountDays to Shipวันจัดส่งJAN Code Base Metal Material Chip Material Ordering unit
4 Day(s) or more 4963202029209Tool SteelDiamond Abrasive Grain, Other1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application Stone Material Outer Diameter(mm) 105 Blade thickness(mm) 1.6
Hole Diameter(mm) 20 Tip Height(mm) 8 Included ring bore diameter(mm) 15
Mass(g) 110 Max. Rotational Speed(rpm) 14500 Trusco Code 372-6509
Ordering unit 1 pc.

Please check the type/dimensions/specifications of the part TW1051.6 in the Diamond Wheel Tile-Kun (Dry Type) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TW1051.6 ในชุด Diamond Wheel Tile-Kun (Dry Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)