Air Impact Wrench

[Features]
· Excellent durability and high power.
· Features a composite body and magnesium front for lightweight and high-durability construction. (CP7769, CP7779)
[Applications]
· For tire attachment and removal.

Part Number
CP7769
CP7779
CP7780-6
Part NumberVolume DiscountDays to Shipวันจัดส่งMaximum Tightening Torque
(N▪m)
Socket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Hose Fixing Port Air Consumption
(m³/min)
Total Length
(mm)
JAN Code Trusco Code Precautions Quantity
1 Day(s) 195019257000NPT3/80.92140015451594749423-7331Tightening torque is a standard value. Torque value changes depending on conditions.1 unit
1 Day(s) 195025.4387000NPT3/80.92210015451594763423-7340Tightening torque is a standard value. Torque value changes depending on conditions.1 unit
1 Day(s) 232025.4385000NPT1/21.44900015451594787423-7358Tightening torque is a standard value. Torque value changes depending on conditions.1 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Operating Air Pressure(Mpa) 0.63~0.98 Quantity 1 unit

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)