• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Double-Socket Scaffolding Hammer

Double-Socket Scaffolding Hammer

[Features]
· It can support 2 sizes of 17 × 21 mm because it has a double socket.
· It comes with a anti-fall safety rope connection ring.
[Applications]
· It is ideal for assembly and disassembly work at scaffolds in construction and civil engineering work.

Part Number
02414
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Stonehead Hammer / Welding Hammer Head (diameter)(mm) 30 Head (length)(mm) 90
Overall Length(mm) 300 Head material Carbon copper

Please check the type/dimensions/specifications of the part 02414 in the Double-Socket Scaffolding Hammer series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 02414 ในชุด Double-Socket Scaffolding Hammer

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)