• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Notebook Type Scale

Notebook Type Scale

[Features]
· Measurement is possible from a minimum unit of 0.1 g to a maximum of 500 g.
· High accuracy with measurement error of just ±0.5 g.
· A pocket size convenient for carrying around.
· With a clearly visible blue backlight.
[Applications]
· Weight measurement of precision parts.
· For measuring quantities of small products.

Part Number
MS-500
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Accessory Accuracy Testing Sensor System Power Supply Material
3 Day(s) or more 120Instruction Manual±0.5gNot applicableLoad Cell SystemAAA Batteries x 2 (Sold Separately)ABS Resin

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main applications Weighing instrument Type Main Body Capacity(g) 500
Minimum Display(g) 0.1 Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
PC connection function No (Cannot be connected) Measurement Plate Dimensions D(mm) 62 Measurement Plate Dimensions W(mm) 76
Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function None Resolution(g) 0.1
Measuring Range(g) 0–500 Width(mm) 128 Depth(mm) 77
Height(mm) 19 JAN Code 4983621490183 Trusco Code 491-7529

Please check the type/dimensions/specifications of the part MS-500 in the Notebook Type Scale series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MS-500 ในชุด Notebook Type Scale

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)