• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Milling spacer internal diameter 31.75 mm

Features

●For Arbor Milling

Usage

●Leveling of Arbor Milling.

Specification

●Inner Diameter(mm):31.75
●SPQ(sheet):10

Materials

●Stainless Steel(SUS304)
Part Number
MC-005317
MC-010317
MC-020317
MC-030317
MC-040317
MC-050317
MC-060317
MC-070317
MC-080317
MC-090317
Part NumberVolume DiscountDays to Shipวันจัดส่งThickness
(mm)
JAN Code Trusco Code Internal Diameter
(mm)
Mass
(g)
1 Day(s) 0.054582116261606484-184131.751
1 Day(s) 0.14582116261613484-186731.751.5
1 Day(s) 0.24582116261620484-188331.752.5
1 Day(s) 0.34582116261637484-190531.753
1 Day(s) 0.44582116261644484-192131.754
1 Day(s) 0.54582116261651484-194831.754.5
1 Day(s) 0.64582116261668484-196431.755.5
1 Day(s) 0.74582116261675484-198131.756
1 Day(s) 0.84582116261682484-200631.757
1 Day(s) 0.94582116261699484-202231.757.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Stainless steel (SUS304)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)