• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Milling spacer internal diameter 25.4 mm

Features

●For Arbor Milling

Usage

●Leveling of Arbor Milling.

Specification

●Inner Diameter(mm):25.4
●SPQ(sheet):10

Materials

●Stainless Steel(SUS304)
Part Number
MC-005254
MC-010254
MC-020254
MC-030254
MC-040254
MC-050254
MC-060254
MC-070254
MC-080254
MC-090254
Part NumberVolume DiscountDays to Shipวันจัดส่งThickness
(mm)
JAN Code Trusco Code Internal Diameter
(mm)
Mass
(g)
8 Day(s) 0.054582116261507484-183225.40.5
8 Day(s) 0.14582116261514484-185925.41
8 Day(s) 0.24582116261521484-187525.41.5
1 Day(s) 0.34582116261538484-189125.42
1 Day(s) 0.44582116261545484-191325.42.5
8 Day(s) 0.54582116261552484-193025.43
1 Day(s) 0.64582116261569484-195625.43.5
1 Day(s) 0.74582116261576484-197225.44
1 Day(s) 0.84582116261583484-199925.44.5
1 Day(s) 0.94582116261590484-201425.45

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Material Stainless Steel (SUS304)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)