• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Union Tool Carbide End Mill 4-Flute

Union Tool Carbide End Mill 4-Flute

[Features]
· Supports a wide range of applications from carbon steel to hardened steel (up to 55 HRC).
· It can be used with any coolant.
· Reasonable price, yet high quality and high performance.
· A long blade type is available.
[Applications]
· Supported work materials: Carbon steel, alloy steel, pre-hardened steel, hardened steel (up to 55 HRC), cast iron, copper.
[Material]
· Super MG: Ultrafine Particle Alloy

PDF

Japanese Only

 
Part Number
C-CES4120-3600
C-CES4120-5000
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade length (ℓ)
(mm)
Overall Length (L)
(mm)
JAN Code Trusco Code
3 Day(s) or more 36904560295059337 468-1924
3 Day(s) or more 501004560295059344 468-1932

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Blade diameter (D)(φ) 12 Type Square Shank diameter (d)(mm) 12

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)