Mapal OptiMill-Uni-HPC Unequal Deviation/Unequal Lead, 4-Flute

Mapal OptiMill-Uni-HPC Unequal Deviation/Unequal Lead, 4-Flute

[Features]
· Universal type usable regardless of the type of machining, from contouring to grooving.
· Variable split and unequal lead greatly reduce cutting vibration (chatter).
· Low cut-resistance design enables quiet cutting and a long operating life.
[Applications]
· Work materials: Carbon steel, alloy steel, tempered steel, cast iron, stainless steel, light alloy.

Part Number
SCM240J-0300Z04R-F0006HA-HP213
SCM240J-0400Z04R-F0008HA-HP213
SCM240J-0500Z04R-F0010HA-HP213
SCM240J-0600Z04R-F0012HA-HP213
SCM240J-0800Z04R-F0016HA-HP213
SCM240J-1000Z04R-F0020HA-HP213
SCM240J-1200Z04R-F0024HA-HP213
SCM240J-1400Z04R-F0028HA-HP213
SCM240J-1600Z04R-F0032HA-HP213
SCM240J-1800Z04R-F0036HA-HP213
SCM240J-2000Z04R-F0040HA-HP213
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade diameter
(φ)
Blade Length
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Trusco Code Surface Treatment Ordering Unit
5 Day(s) or more 38657485-7852HP213 Coating1 pc.
4 Day(s) or more 411657485-7861HP213 Coating1 pc.
4 Day(s) or more 513657485-7879HP213 Coating1 pc.
4 Day(s) or more 613657485-7887HP213 Coating1 pc.
4 Day(s) or more 821863485-7895HP213 Coating1 pc.
4 Day(s) or more 10221072485-7909HP213 Coating1 pc.
4 Day(s) or more 12261283485-7917HP213 Coating1 pc.
5 Day(s) or more 14261483485-7925HP213 Coating1 pc.
5 Day(s) or more 16361692485-7933HP213 Coating1 pc.
5 Day(s) or more 18361892485-7941HP213 Coating1 pc.
5 Day(s) or more 204120104485-7950HP213 Coating1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Torsional Angle 36°/38°
Ordering Unit 1 pc.