• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Kyocera Insert for Turning, Diamond KPD001

Kyocera Insert for Turning, Diamond KPD001

[Features]
· KPD001: Strong blade tip thanks to ultra-fine particle PCD, enabling stable machining with a long life and excellent abrasion resistance, fracture resistance (toughness), and blade edge.
· For high-speed machining of aluminum alloy / non-ferrous metals such as brass / glass fiber / plastic, etc, and turning of carbide alloy.
[Applications]
· For lathe turning
· KPD001: The foremost recommended diamond for high-speed machining of aluminum alloy / non-ferrous metals such as brass / glass fiber / plastic, etc.

Part Number
TPGN160302-KPD001
Part NumberVolume DiscountDays to Shipวันจัดส่งRemarks Number Contained In A Packet
Quote For turning, KPD001: the foremost recommended diamond for high-speed machining of aluminum alloy/non-ferrous metals like brass/glass fiber/plastic, etc.1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

JAN Code 4960664399055 Trusco Code 650-0919 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part TPGN160302-KPD001 in the Kyocera Insert for Turning, Diamond KPD001 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน TPGN160302-KPD001 ในชุด Kyocera Insert for Turning, Diamond KPD001

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)