• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Kyocera Turning Insert PR1425 PVD Coating

Kyocera Turning Insert PR1425 PVD Coating

[Features]
· PR1425: Uses "MEGACOAT NANO", a special nano-laminated coating with superior wear resistance and oxidation resistance.
· Applicable to a wide range of steel machining. In addition, a long working life is achieved even in stainless steel high speed machining.
[Applications]
· For lathe turning
· PR1425: The foremost recommended PVD coating for steel precision machining

Part Number
CCGT09T302MFP-SK-PR1425
CCGT060202MFP-SK-PR1425
Part NumberVolume DiscountDays to Shipวันจัดส่งJAN Code Trusco Code Remarks Number Contained In A Packet
5 Day(s) or more 4960664713059 771-5641For turning, PR1425: the foremost recommended PVD coating for steel precision machining10
5 Day(s) or more 4960664713028 771-5633For turning, PR1425: the foremost recommended PVD coating for steel precision machining10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Breaker Use Finish Number Contained In A Packet 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)