Floor Line Tape FRT

Floor Line Tape FRT

Line tape for indoor flooring.
[Features]
· Expanded lineup of 12 different colors is available.
[Applications]
· Ideal for floor markings.
· Ideal for drawing passage partitions and boundaries.

Part Number

Configured Part Number is shown.

Part Number
0689-87-26-51
0689-87-26-52
0689-87-26-53
0689-87-26-54
0689-87-26-55
0689-87-26-56
0689-87-26-63
0689-87-26-64
0689-87-26-65
0689-87-26-66
0689-87-26-67
0689-87-26-68
Part NumberVolume DiscountDays to ShipColor Width
(mm)
Model Color Detail Manufacturer Part Number TGK Code Amount Of Content
10 Day(s) or more Yellow Color50FRT-50YYellowFRT-50Y06898726511 pc.
10 Day(s) or more Red Color50FRT-50RRedFRT-50R06898726521 pc.
10 Day(s) or more Green50FRT-50GGreenFRT-50G06898726531 pc.
10 Day(s) or more White Color50FRT-50WWhiteFRT-50W06898726541 pc.
10 Day(s) or more Yellow Color50FRT-50YROrangeFRT-50YR06898726551 pc.
10 Day(s) or more Blue50FRT-50BLBlueFRT-50BL06898726561 pc.
10 Day(s) or more Yellow Color100FRT-100YYellowFRT-100Y06898726631 pc.
10 Day(s) or more Red Color100FRT-100RRedFRT-100R06898726641 pc.
10 Day(s) or more Green100FRT-100GGreenFRT-100G06898726651 pc.
10 Day(s) or more White Color100FRT-100WWhiteFRT-100W06898726661 pc.
10 Day(s) or more Yellow Color100FRT-100YROrangeFRT-100YR06898726671 pc.
10 Day(s) or more Blue100FRT-100BLBlueFRT-100BL06898726681 pc.

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Length(m) 20 Thickness(mm) 0.19
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)