• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Activated Charcoal Mask JM28C

Activated Charcoal Mask JM28C【50 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· A special active carbon fiber is used to efficiently catch odor -causing particles.
· A soft material is used for the inner surface and ear hook rubber that directly contact the skin.

Basic Specifications

  • Product applications
    For general work
  • Product Model
    Mask body
  • Exterior Box Dimensions(mm)
    110×198×142
  • Quantity
    50 pcs.
  • Product Code by Manufacturer
    JM28C
  • TGK Code
    0973870501
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

50 Pieces Per Package

Part Number : 0973-87-05-01
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 50 Pieces Per Package

Specificationtitle

  • Product applications
    For general work
  • Product Model
    Mask body
  • Exterior Box Dimensions(mm)
    110×198×142
  • Quantity
    50 pcs.
  • Product Code by Manufacturer
    JM28C
  • TGK Code
    0973870501
  • Weight(g)
    270

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)