• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Fine Mask Surgical Type

Fine Mask Surgical Type【50 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· 3-layer surgical mask that can be used in surgery rooms and in hospitals in general.
· In test results at the U.S. company NESON, the bacteria capture efficiency (BFE) was 95% or more.
· The rubber ear straps are flat, meaning the user's ears won't hurt even when worn for long hours.
· Disposable type, with resin nose fit.

Basic Specifications

  • Product applications
    For general work
  • Product Model
    Mask body
  • Detail Type
    Disposable
  • Size (W x H)(mm)
    170×90
  • Quantity
    50 pcs.
  • Product Code by Manufacturer
    FM1709A-W
  • TGK Code
    0701870501
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

50 Pieces Per Package

Part Number : 0701-87-05-01
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 50 Pieces Per Package

Specificationtitle

  • Product applications
    For general work
  • Product Model
    Mask body
  • Detail Type
    Disposable
  • Size (W x H)(mm)
    170×90
  • Quantity
    50 pcs.
  • Product Code by Manufacturer
    FM1709A-W
  • TGK Code
    0701870501
  • Specifications
    Bacteria collection efficiency (BFE): 95% or higher

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)