• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Non-Contact Mask NR-500

Non-Contact Mask NR-500【50 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· 2-layer charged filter specification for easy breathing and high performance. (BFE: >99%)
· Recommended for various work operations where powder dust is generated, for persons who are searching for a simple mask with higher performance, and persons who are considering improvements to the work environment.
· Nose bridge with wire.
· A comfortable 3D design with a wide space around the mouth.
· Safety design with improved adhesiveness. (With side cover film)
· The side part where gaps can easily appear are protected with a side cover film.

Basic Specifications

  • Product applications
    For general work
  • Product Model
    Mask body
  • Detail Type
    Ear Hook
  • Size(mm)
    196×114×102
  • Quantity
    50 pcs.
  • Product Code by Manufacturer
    NR-500
  • TGK Code
    0153870513
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

50 Pieces Per Package

Part Number : 0153-87-05-13
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 50 Pieces Per Package

Specificationtitle

  • Product applications
    For general work
  • Product Model
    Mask body
  • Detail Type
    Ear Hook
  • Size(mm)
    196×114×102
  • Quantity
    50 pcs.
  • Product Code by Manufacturer
    NR-500
  • TGK Code
    0153870513
  • Material Quality
    Body material: Polypropylene, polyester, polyethylene; Ear material: Polyester, polyurethane; Nose bridge material: Polyethylene
  • Specifications
    Configuration: 4 layers; BFE: > 99%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)