• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Key Mate Mask PD-200

Key Mate Mask PD-200【20 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· A high performance active carbon filter "Kurasheet (R)" is independently positioned near the mouth of the well-fitting pleated mask to achieve high anti-odor performance.
· The thick "Kurasheet (R)" has a longer lasting anti-odor effect than the thin-type active carbon filter in conventional pleated typed anti-odor masks.
· The active carbon filter uses a structure that does not stand out.
· BFE 98% or more.
· Sanitary individual packaging.

Basic Specifications

  • Product applications
    For general work
  • Product Model
    Mask body
  • Detail Type
    Over the Ear
  • Quantity
    20 sheet
  • Product Code by Manufacturer
    PD-200
  • TGK Code
    0153870505
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

20 Pieces Per Package

Part Number : 0153-87-05-05
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 20 Pieces Per Package

Specificationtitle

  • Product applications
    For general work
  • Product Model
    Mask body
  • Detail Type
    Over the Ear
  • Quantity
    20 sheet
  • Product Code by Manufacturer
    PD-200
  • TGK Code
    0153870505
  • Packaging
    1 Sheets/Bag x 20 Bags
  • Specifications
    BFE 98% or more
  • Supplement Explanation
    It is a pleated mask with a large capacity activated carbon. Provides both dust countermeasures and deodorizing measures.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)