• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Lamizip®, LZ Series【25-50 Pieces Per Package】

Lamizip®, LZ Series

[Features]
· Provides a quality seal.
· Features a high strength film and can withstand use in low temperatures. The transparent model is ideal for freezing and storing in freezers.

Part Number
0125-23-65-29
0125-23-65-30
0125-23-65-31
0125-23-65-32
0125-23-65-33
0125-23-65-34
0125-23-65-35
0125-23-65-36
0125-23-65-39
0125-23-65-40
0125-23-65-47
0125-23-65-48
0125-23-65-49
0125-23-65-50
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งThickness
(mm)
Zipper Bottom x Width x Bottom Gazette Width
(mm)
Approximate Amount of Contents
(ml)
Maker Part Number TGK Code Configuration Physical Properties Amount Of Content

50 Pieces Per Package

5 Day(s) or more 0.115200×140×41 590LZ-140125236529Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

5 Day(s) or more 0.115230×160×47 970LZ-160125236530Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

5 Day(s) or more 0.135260×180×3 1400LZ-180125236531Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

5 Day(s) or more 0.135280×200×58 1900LZ-200125236532Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

5 Day(s) or more 0.095115×90×28 110LZ-90125236533Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

5 Day(s) or more 0.115160×100+30 210LZ-100125236534Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

5 Day(s) or more 0.115180×120×35 360LZ-120125236535Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

5 Day(s) or more 0.165300×220×64 2500LZ-220125236536Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

25 Pieces Per Package

5 Day(s) or more 0.165420×300×60 7500LZ-30L0125236539Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

25 Pieces Per Package

5 Day(s) or more 0.165480×340×60 11000LZ-34L0125236540Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

5 Day(s) or more 0.115170×110×33 270LZ-110125236547Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

5 Day(s) or more 0.115190×130×37 460LZ-130125236548Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

6 Day(s) or more 0.115210×150×45 740LZ-150125236549Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

50 Pieces Per Package

5 Day(s) or more 0.165340×240×70 3400LZ-240125236550Made of Nylon/PEMoisture Permeability: 3 - 5 g / m^2 (24 Hr), Oxygen Permeability: 15 - 30 ml / m^2 (24 Hr)50 pcs.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Special Plastic Bag Type Transparent Type Amount Of Content 50 pcs.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)