• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Lon-Soft Mat Standard #6

Lon-Soft Mat Standard #6

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
7 Day(s) or more

[Features]
· Loops are finer and softer than the Lon-Soft Mat.
· Undermat included to prevent dropped dirt from dirtying floor.
· Soft anti-slip lining fits the floor and prevents the mat from slipping.
· Loops are finer and softer than the Lon-Soft Mat.

Basic Specifications

Part Number
Amount Of Content

Refine byกรองตาม

  • 1 pc.
  • Clearล้างค่าการค้นหา
Color

Refine byกรองตาม

  • Brown
  • Gray
  • Green
  • Red
  • Clearล้างค่าการค้นหา
JAN Code

Refine byกรองตาม

  • 4903180100750
  • 4903180100767
  • 4903180100774
  • 4903180100781
  • Clearล้างค่าการค้นหา
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
1 pc.
Brown
4903180100750
7 Day(s) or more
-

Part Number : F-129-1-6-BR
Days to Shipวันจัดส่ง 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    600
  • Length
    900
  • Thickness(mm)
    10
  • JAN Code
    4903180100750
  • Mass
    1.6kg
  • OP (Color Signal)
    BR
  • Material
    PVC
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
1 pc.
Green
4903180100767
7 Day(s) or more
-

Part Number : F-129-1-6-G
Days to Shipวันจัดส่ง 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    600
  • Length
    900
  • Thickness(mm)
    10
  • JAN Code
    4903180100767
  • Mass
    1.6kg
  • OP (Color Signal)
    G
  • Material
    PVC
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
1 pc.
Gray
4903180100774
7 Day(s) or more
-

Part Number : F-129-1-6-GR
Days to Shipวันจัดส่ง 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Gray
  • Width(mm)
    600
  • Length
    900
  • Thickness(mm)
    10
  • JAN Code
    4903180100774
  • Mass
    1.6kg
  • OP (Color Signal)
    GR
  • Material
    PVC
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.
1 pc.
Red
4903180100781
Quote
-

Part Number : F-129-1-6-R
Days to Shipวันจัดส่ง Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Entrance Mats
  • Shape
    Sheet Model
  • Color
    Red
  • Width(mm)
    600
  • Length
    900
  • Thickness(mm)
    10
  • JAN Code
    4903180100781
  • Mass
    1.6kg
  • OP (Color Signal)
    R
  • Material
    PVC
  • Notes
    Resin mat may stretch or shrink due to temperature and seasonal changes. If it is dropped in during construction, a gap may open up between the mat and the frame.

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)