• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Multi 4-Plate Specification 3-Jaw Type (With Manual Valve)

Ideal for improving machining efficiency and time is used more efficiently through large amounts of machining.
[Features]
· Manual valve included as standard and can be used immediately after air piping.
· An air feed hole with check valve is also available (optional). Safe even during power outages or when there is an air piping accident.
· Inquire for individual operation methods or when using for pallet changes.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SAC-4B3-4P
SAC-5B3-4P
SAC-6B3-4P
Part NumberVolume DiscountDays to Shipวันจัดส่งOverall Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content
Quote 400310837-779639,0001 unit
Quote 460370837-779957,0001 unit
Quote 540450837-7802102,0001 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Amount Of Content 1 unit

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)