• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Work-site Clothing 2180 Series Work-site Clothing T/C Jacket

Work-site Clothing 2180 Series Work-site Clothing T/C Jacket

[Features]
· Includes the casual taste of 2194-series work clothes while using soft and thick materials that are gentle on the skin during autumn and summer months. Casual and wild with two types of capable bottoms.
· Casual and wild with material for autumn and winter.
· Dynamic, upgraded work clothes.
· Long-sleeved shirt and cargo pants full of features.

Part Number
2180-19-3L
2180-19-4L
2180-19-5L
2180-19-L
2180-19-LL
2180-19-M
2180-19-S
2180-22-3L
2180-22-4L
2180-22-5L
2180-22-L
2180-22-LL
2180-22-M
2180-22-S
2180-70-3L
2180-70-4L
2180-70-5L
2180-70-L
2180-70-LL
2180-70-M
2180-70-S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents
4 Day(s) or more Blue3L521236167Deep Navy49917144820146501 Pair
4 Day(s) or more Blue4L53.51276169Deep Navy49917144820216601 Pair
4 Day(s) or more Blue5L551316169Deep Navy49917144820386701 Pair
4 Day(s) or more BlueL491155963Deep Navy49917144819946301 Pair
4 Day(s) or more BlueLL50.511960.565Deep Navy49917144820076401 Pair
4 Day(s) or more BlueM47.511156.561Deep Navy49917144819876201 Pair
4 Day(s) or more BlueS4610753.559Deep Navy49917144819706101 Pair
4 Day(s) or more Gray3L521236167Silver gray49917144821066501 Pair
4 Day(s) or more Gray4L53.51276169Silver gray49917144821136601 Pair
4 Day(s) or more Gray5L551316169Silver gray49917144821206701 Pair
4 Day(s) or more GrayL491155963Silver gray49917144820836301 Pair
4 Day(s) or more GrayLL50.511960.565Silver gray49917144820906401 Pair
4 Day(s) or more GrayM47.511156.561Silver gray49917144820766201 Pair
4 Day(s) or more GrayS4610753.559Silver gray49917144820696101 Pair
4 Day(s) or more Red3L521236167Maroon49917144821996501 Pair
4 Day(s) or more Red4L53.51276169Maroon49917144822056601 Pair
4 Day(s) or more Red5L551316169Maroon49917144822126701 Pair
4 Day(s) or more RedL491155963Maroon49917144821756301 Pair
4 Day(s) or more RedLL50.511960.565Maroon49917144821826401 Pair
4 Day(s) or more RedM47.511156.561Maroon49917144821686201 Pair
4 Day(s) or more RedS4610753.559Maroon49917144821516101 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Jacket Season Autumn and Winter Sleeve shape Long Sleeve
Specifications For Men Antistatic material Included JIS Compliant Product x
Material Birdseye Cotton 55% Polyester 45% Contents 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)