• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Boots Type Safety Shoes 85206

Boots Type Safety Shoes 85206

Casual-style genuine work boots.
[Features]
· Side zipper ensures easy wearing and removal (with pull-string lock function).
· Features a cup insole to absorb the impact load on the legs and reduce fatigue.
· Steel shank to prevent collapse of the arch and to support walking.
· Quarter cut design covers the ankles, making it easier to maintain support.
[Applications]
· The single piece rubber sole makes it ideal for hard work sites covered in dirt and oil such as civil engineering, construction and manufacturing sites.

Part Number
85206-50-25
85206-50-26
85206-50-27
85206-50-28
85206-50-29
85206-50-245
85206-50-255
85206-50-265
85206-73-25
85206-73-26
85206-73-27
85206-73-28
85206-73-29
85206-73-245
85206-73-255
85206-73-265
85206-90-25
85206-90-26
85206-90-27
85206-90-28
85206-90-29
85206-90-245
85206-90-255
85206-90-265
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Size
(cm)
Color Details JAN Code Weight
(g)
Amount Of Content
4 Day(s) Brown25Brown49917144869374301 Pair
4 Day(s) Brown26Brown49917144869515301 Pair
4 Day(s) Brown27Brown49917144869756301 Pair
4 Day(s) Brown28Brown49917144869826801 Pair
4 Day(s) Brown29Brown49917144869997301 Pair
4 Day(s) Brown24.5Brown49917144869203801 Pair
4 Day(s) Brown25.5Brown49917144869444801 Pair
4 Day(s) Brown26.5Brown49917144869685801 Pair
4 Day(s) Red series25Wine49917144870264301 Pair
4 Day(s) Red series26Wine49917144870405301 Pair
4 Day(s) Red series27Wine49917144870646301 Pair
4 Day(s) Red series28Wine49917144870716801 Pair
4 Day(s) Red series29Wine49917144870887301 Pair
4 Day(s) Red series24.5Wine49917144870193801 Pair
4 Day(s) Red series25.5Wine49917144870334801 Pair
4 Day(s) Red series26.5Wine49917144870575801 Pair
4 Day(s) Black series25Black49917144871184301 Pair
4 Day(s) Black series26Black49917144871325301 Pair
4 Day(s) Black series27Black49917144871566301 Pair
4 Day(s) Black series28Black49917144871636801 Pair
4 Day(s) Black series29Black49917144871707301 Pair
4 Day(s) Black series24.5Black49917144871013801 Pair
4 Day(s) Black series25.5Black49917144871254801 Pair
4 Day(s) Black series26.5Black49917144871495801 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Work shoes Shape Laced shoes Toecap Included
Instep cover type With Laces and Zipper Antistatic shoes x Oil Resistant Included
Standard JSAA standard product Soles Rubber Shank (Steel) Instep cover Synthetic Leather
Toecap Material Steel Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Air Duster
    Air Duster

    EARTH MAN

    Days to Shipวันจัดส่ง : 2 Day(s) or more

  • Air Duster
    Air Duster

    TRUSCO

    Days to Shipวันจัดส่ง : Same day or more

  • Air Duster
    Air Duster

    TRUSCO

    Days to Shipวันจัดส่ง : Same day

  • Air Duster
    Air Duster

    E VALUE

    Days to Shipวันจัดส่ง : 2 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)