• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Container Bag (with Product Conforming to JIS Z1651 2002 Outlet)

Container Bag (with Product Conforming to JIS Z1651 2002 Outlet)

[Features]
· Container bag with JIS-compliant strength and weather resistance.
· The entire bottom of YS-CB-1100F is a discharge port.

Part Number
YS-CB-1100F
Part NumberVolume DiscountDays to Shipวันจัดส่งIntended Use Maximum Mass of Materials to Be Filled
(kg)
Inner Bag Amount Of Content
5 Day(s) or more Fertilizer, Feed1000NA1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Container Bags Outer Diameter(mm) φ1100 Height(mm) 1100
Details Type Full opening round discharge port for 1 t Inlet Diameter(mm) φ1100 Inlet Height(mm) 800
Exhaust Port Outer Diameter(mm) φ1100 Exhaust Port Height(mm) 850 Laminating NA
JAN Code 4571163733983 Trusco Code 440-5854 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)