• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3M™ Easy Multi Cleaning Tool, Starter Kit

3M™ Easy Multi Cleaning Tool, Starter Kit

[Features]
· Extendable handle allows the cloth to reach high places.
· Specially structured flat microfiber thoroughly picks up grease stains.
· Can be washed and reused over and over again.
[Applications]
· For cleaning of dirt and grease from mirrors, glass, kitchen range hoods, etc.

Part Number
MUL-START
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Amount Of Content
1 Day(s) 5001 Set

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Cloth Wiper Width(mm) 220 Size Details(mm) Easy Multi Cleaning holder: width 95 x length 220; Easy Multi Cleaning handle: diameter 30 x length 830 to 1,430; Multipurpose Cleaning Cloth: width 120 x length 280
Length(mm) 830~1430 JAN Code 4548623404387 Trusco Code 381-1255
Amount Of Content 1 Set

Please check the type/dimensions/specifications of the part MUL-START in the 3M™ Easy Multi Cleaning Tool, Starter Kit series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MUL-START ในชุด 3M™ Easy Multi Cleaning Tool, Starter Kit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)