• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3M™ Easy Multi Cleaning Tool, Starter Kit, Replacement Pad【2 Pieces Per Package】

3M™ Easy Multi Cleaning Tool, Starter Kit, Replacement Pad

[Features]
· Specially structured microfiber thoroughly picks up grease stains.
· Can be washed and reused over and over again.
· The back side can be attached and detached using a hook and loop fastener.
[Applications]
· For cleaning of dirt and grease from mirrors, glass, kitchen range hoods, etc.

Part Number
C/CLOTH-BLU
C/CLOTH-RED
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDetails Type JAN Code Trusco Code Mass
(g)
Amount Of Content

2 Pieces Per Package

1 Day(s) Edge Color: Blue4548623358949375-0876251 Bag (2 Sheets)

2 Pieces Per Package

1 Day(s) Edge Color: Red4548623290133375-0884251 Bag (2 Sheets)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Cloth Wiper Other Spare Vertical(mm) 120
Horizontal(mm) 280 Amount Of Content 1 Bag (2 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)