• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Cloth Tape Masker Non-Slip Type

Cloth Tape Masker Non-Slip Type

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· For use as a covering when painting inside or outside.
· Non-slip treated.
[Applications]
· For use during construction when painting exterior or interior walls.

Basic Specifications

  • Width(mm)
    1100
  • Product Type
    Masker
  • Color
    Green
  • Length(m)
    20
  • Thickness(mm)
    0.03
  • JAN Code
    4967576123464
  • Trusco Code
    753-5686
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
6 Day(s) or more
-

Part Number : M-NTNM1100
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1100
  • Product Type
    Masker
  • Color
    Green
  • Length(m)
    20
  • Thickness(mm)
    0.03
  • JAN Code
    4967576123464
  • Trusco Code
    753-5686
  • Mass(g)
    650
  • Cutting Method
    Possible by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)