• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Scotch® Vinyl Mastic VM Tape

Scotch® Vinyl Mastic VM Tape

[Features]
· Excellent moisture-proof properties, abrasion resistance, chemical resistance and corrosion resistance.
· Tape combines putty and PVC tape.
[Applications]
· For insulation of low-pressure connections, moisture-proofing, repair of communication cable seals, sealing cable ends, etc.

Part Number
VM-4IN
VM-6IN
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth
(mm)
JAN Code Trusco Code Operating Temperature Range
(°C)
Insulation Resistanse / Volume Resistivity Cutting Method Internal capacity
1 Day(s) 1020054007275763406-3252-20~801 X 1,012 Ω·m or greaterCutter Required1 Roll
1 Day(s) 1520054007275770406-3261-20~801 X 1,012 Ω·m or greaterCutter Required1 Roll

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Adhesive Tape Color Black Length(m) 3
Thickness(mm) 1.14 Color Details Black Adhesiveness 11.8 N/25 mm (for steel)
Tensile Strength 88.3N/25mm Internal capacity 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)