• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3D Coveralls

Features

●It is easy to move with optimum three-dimensional cutting and is the best fit for work.
●The back of the gusset and relaxed the sense of tenderness of the back when the waist was bent with the extendable function of the waist.

Usage

●For general work.

Specification

●Color:Camel
●SPQ(piece):20
●Thickness: 0.42mm

Materials

●Polyester 65%, Cotton 35%
Part Number
6676-20-3L
6676-20-4L
6676-20-5L
6676-20-L
6676-20-LL
6676-20-M
6676-74-3L
6676-74-4L
6676-74-5L
6676-74-L
6676-74-LL
6676-74-M
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (system) Detailed colors JAN Code Trusco Code Material Waist
(cm)
Inseam
(cm)
Chest circumference
(cm)
Height
(cm)
Amount Of Content
3 Day(s) or more BrownCamel4963527676003388-3388· 65% polyester, 35% cotton94~10482102~110175~1851 Pair
3 Day(s) or more BrownCamel4963527676072388-3396· 65% polyester, 35% cotton102~12684108~122180~1851 Pair
3 Day(s) or more BrownCamel4963527676089388-3400· 65% polyester, 35% cotton116~12686114~122180~1851 Pair
3 Day(s) or more BrownCamel4963527676027388-3418· 65% polyester, 35% cotton78~887690~98170~1801 Pair
3 Day(s) or more BrownCamel4963527676010388-3426· 65% polyester, 35% cotton86~967996~104175~1851 Pair
3 Day(s) or more BrownCamel4963527676034388-3434· 65% polyester, 35% cotton72~807384~92160~1701 Pair
3 Day(s) or more GrayCharcoal gray4963527676409388-3442· 65% polyester, 35% cotton94~10482102~110175~1851 Pair
3 Day(s) or more GrayCharcoal gray4963527676478388-3451· 65% polyester, 35% cotton102~12684108~122180~1851 Pair
3 Day(s) or more GrayCharcoal gray4963527676485388-3469· 65% polyester, 35% cotton116~12686114~122180~1851 Pair
3 Day(s) or more GrayCharcoal gray4963527676423388-3477· 65% polyester, 35% cotton78~887690~98170~1801 Pair
3 Day(s) or more GrayCharcoal gray4963527676416388-3485· 65% polyester, 35% cotton86~967996~104175~1851 Pair
3 Day(s) or more GrayCharcoal gray4963527676430388-3493· 65% polyester, 35% cotton72~807384~92160~1701 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Category Overalls Season Year-round Sleeve shape Long sleeve
Specifications For men Antistatic Material NA JIS Standard Compliant Products ×
Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)