Helmet SC-12P RA

Helmet SC-12P RA

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Available in a variety of colors.
[Applications]
· For general work/electrical work.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Yellow
  • Green
  • Blue
  • White
  • Clear
Shock Absorbing Liner (KP)

Refine by

  • Yes
  • None
  • Clear
Quantity(Piece)

Refine by

  • Light Yellow
  • Super white
  • Clear
JAN Code

Refine by

  • 4979058594808
  • 4979058594815
  • 4979058595997
  • 4979058596000
  • 4979058596017
  • 4979058596024
  • 4979058596031
  • 4979058596048
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Yellow
None
Light Yellow
4979058595997
7 Day(s) or more
-

Part Number : 4001202601
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    Light Yellow
  • JAN Code
    4979058595997
  • Size
    Free (55-62 cm)
  • Mass(g)
    415
  • Specification 1
    Japan National Certification Approved Product
1 pc.
White
None
Super white
4979058594815
7 Day(s) or more
-

Part Number : 4001202604
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    Super white
  • JAN Code
    4979058594815
  • Size
    Free (55-62 cm)
  • Mass(g)
    415
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Green
None
-
4979058596017
7 Day(s) or more
-

Part Number : 4001202605
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    -
  • JAN Code
    4979058596017
  • Size
    Free (55-62 cm)
  • Mass(g)
    415
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Blue
None
-
4979058596000
7 Day(s) or more
-

Part Number : 4001202633
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    None
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    -
  • JAN Code
    4979058596000
  • Size
    Free (55-62 cm)
  • Mass(g)
    415
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Yellow
Yes
Light Yellow
4979058596024
7 Day(s) or more
-

Part Number : 4001202701
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    Light Yellow
  • JAN Code
    4979058596024
  • Size
    Free (55-62 cm)
  • Mass(g)
    440
  • Specification 1
    Japan National Certification Approved Product
1 pc.
White
Yes
Super white
4979058594808
7 Day(s) or more
-

Part Number : 4001202704
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    Super white
  • JAN Code
    4979058594808
  • Size
    Free (55-62 cm)
  • Mass(g)
    440
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Green
Yes
-
4979058596048
7 Day(s) or more
-

Part Number : 4001202705
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Green
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    -
  • JAN Code
    4979058596048
  • Size
    Free (55-62 cm)
  • Mass(g)
    440
  • Specification 1
    Japan National Certification Approved Product
1 pc.
Blue
Yes
-
4979058596031
7 Day(s) or more
-

Part Number : 4001202733
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    -
  • JAN Code
    4979058596031
  • Size
    Free (55-62 cm)
  • Mass(g)
    440
  • Specification 1
    Japan National Certification Approved Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)