Helmet SC-11FV RA

[Features]
· Superior ventilation effect.
· Available in a variety of colors.
[Applications]
· For general work (excluding electrical work), and work in hot environments.

Part Number

Configured Part Number is shown.

Part Number
4001211201
4001211204
4001211205
4001211221
4001211233
4001211234
4001211301
4001211304
4001211305
4001211321
4001211333
4001211334
Part NumberVolume DiscountDays to ShipColor Shock Absorbing Liner (KP) Quantity
(Piece)
JAN Code Size Mass
(g)
Specification 1
7 Day(s) or more YellowNone-4979058567437Free (55-62 cm)375Japan National Certification Approved Product
7 Day(s) or more WhiteNoneSuper white4979058567444Free (55-62 cm)375Japan National Certification Approved Product
7 Day(s) or more GreenNone-4979058567468Free (55-62 cm)375Japan National Certification Approved Product
7 Day(s) or more YellowNoneLemon Yellow4979058567451Free (55-62 cm)375Japan National Certification Approved Product
7 Day(s) or more BlueNoneBlue #24979058567482Free (55-62 cm)375Japan National Certification Approved Product
7 Day(s) or more BlueNoneBlue #54979058567956Free (55-62 cm)375Japan National Certification Approved Product
7 Day(s) or more YellowYes-4979058567499Free (55-62 cm)400Japan National Certification Approved Product
7 Day(s) or more WhiteYesSuper white4979058567505Free (55-62 cm)400Japan National Certification Approved Product
7 Day(s) or more GreenYes-4979058567529Free (55-62 cm)395Japan National Certification Approved Product
7 Day(s) or more YellowYesLemon Yellow4979058567512Free (55-62 cm)395Japan National Certification Approved Product
7 Day(s) or more BlueYesBlue #24979058567543Free (55-62 cm)400Japan National Certification Approved Product
7 Day(s) or more BlueYesBlue #54979058567963Free (55-62 cm)395Japan National Certification Approved Product

Loading...

  1. 1

Basic Information

Product Model American Type Transparent Visor None Shield Surface / Slider Surface None
Vent Yes Material Quality FRP resin

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)