• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Helmet SC-11F RA

Helmet SC-11F RA

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Available in a variety of colors.
[Applications]
· For general work (excluding electrical work), and work in hot environments.

Part Number

Configured Part Number is shown.

Part Number
4001211133
4001211134
Part NumberVolume DiscountDays to ShipQuantity
(Piece)
JAN Code Size Mass
(g)
Specification 1
Quote Blue #24979058567420Free (55-62 cm)395Japan National Certification Approved Product
Quote Blue #54979058567949Free (55-62 cm)395Japan National Certification Approved Product

Loading...

  1. 1

Basic Information

Color Blue Product Model American Type Transparent Visor None
Shield Surface / Slider Surface None Vent None Shock Absorbing Liner (KP) Yes
Material Quality FRP resin