• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Z Long-Sleeved Shirt GW-38

Z Long-Sleeved Shirt GW-38

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Work clothing sewn so that it won't wrinkle easily.
[Features]
· Fabric that does not wrinkle easily.
· Material: ALTIMA pique fabric.
· Material blend: Cotton 50%, polyester 50%.
· Wrinkle prevention processing.
· The classic image of British style.
· Quick-dry sweat absorbing knit shirt.
· An economical shirt that doesn't need to be ironed or dry cleaned.

Part Number
GW-38-01-S
GW-38-01-SS
Part NumberVolume DiscountDays to Shipวันจัดส่งSize Shoulder width
(cm)
Chest measurement
(cm)
JAN Code Amount Of Content
Quote S4410445365278195811 pc.
Quote SS399645365278195741 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification T Shirt Color (Group) Blue Sleeve shape Long Sleeve
Specifications Unisex One Size Fits All Antistatic material None Mixing Ratio Polyester 50 %, Cotton 50 %
Specification 1 Material: Ultimate Polka-dots Pocket Available Color Details Navy
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)