• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Z Short-Sleeved Shirt GW-37

Z Short-Sleeved Shirt GW-37

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Work clothing sewn so that it won't wrinkle easily.
[Features]
· Material: ALTIMA pique fabric.
· Material blend: Cotton 50%, polyester 50%.
· Wrinkle prevention processing.
· The classic image of British style.
· Quick-dry sweat absorbing knit shirt.
· Fabric that does not wrinkle easily.
· An economical shirt that doesn't need to be ironed or dry cleaned.

Part Number
GW-37-00-3L
GW-37-00-4L
GW-37-00-5L
GW-37-00-L
GW-37-00-LL
GW-37-00-M
GW-37-00-S
GW-37-00-SS
GW-37-01-3L
GW-37-01-4L
GW-37-01-5L
GW-37-01-L
GW-37-01-LL
GW-37-01-M
GW-37-01-S
GW-37-01-SS
GW-37-07-3L
GW-37-07-4L
GW-37-07-5L
GW-37-07-L
GW-37-07-LL
GW-37-07-M
GW-37-07-S
GW-37-07-SS
GW-37-10-3L
GW-37-10-4L
GW-37-10-5L
GW-37-10-L
GW-37-10-LL
GW-37-10-M
GW-37-10-S
GW-37-10-SS
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Color Details JAN Code Amount Of Content
4 Day(s) or more White3L52124White45365278192221 pc.
4 Day(s) or more White4L54130White45365278192391 pc.
4 Day(s) or more White5L56136White45365278192461 pc.
4 Day(s) or more WhiteL48112White45365278192081 pc.
4 Day(s) or more WhiteLL50118White45365278192151 pc.
4 Day(s) or more WhiteM46108White45365278191921 pc.
4 Day(s) or more WhiteS44104White45365278191851 pc.
4 Day(s) or more WhiteSS3996White45365278191781 pc.
4 Day(s) or more Blue3L52124Navy45365278193071 pc.
4 Day(s) or more Blue4L54130Navy45365278193141 pc.
4 Day(s) or more Blue5L56136Navy45365278193211 pc.
4 Day(s) or more BlueL48112Navy45365278192841 pc.
4 Day(s) or more BlueLL50118Navy45365278192911 pc.
4 Day(s) or more BlueM46108Navy45365278192771 pc.
4 Day(s) or more BlueS44104Navy45365278192601 pc.
4 Day(s) or more BlueSS3996Navy45365278192531 pc.
4 Day(s) or more Blue3L52124Sax45365278193831 pc.
4 Day(s) or more Blue4L54130Sax45365278193901 pc.
4 Day(s) or more Blue5L56136Sax45365278194061 pc.
4 Day(s) or more BlueL48112Sax45365278193691 pc.
4 Day(s) or more BlueLL50118Sax45365278193761 pc.
4 Day(s) or more BlueM46108Sax45365278193521 pc.
4 Day(s) or more BlueS44104Sax45365278193451 pc.
4 Day(s) or more BlueSS3996Sax45365278193381 pc.
4 Day(s) or more Red3L52124Pink45365278194681 pc.
4 Day(s) or more Red4L54130Pink45365278194751 pc.
4 Day(s) or more Red5L56136Pink45365278194821 pc.
4 Day(s) or more RedL48112Pink45365278194441 pc.
4 Day(s) or more RedLL50118Pink45365278194511 pc.
4 Day(s) or more RedM46108Pink45365278194371 pc.
4 Day(s) or more RedS44104Pink45365278194201 pc.
4 Day(s) or more RedSS3996Pink45365278194131 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification T Shirt Sleeve shape Short Sleeve Specifications Unisex One Size Fits All
Antistatic material None Mixing Ratio Polyester 50 %, Cotton 50 % Specification 1 Material: Ultimate Polka-dots
Pocket Available Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)