Dry Soft Power Support

Dry Soft Power Support

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Stretch innerwear with less stickiness and comfortable movement.
[Features]
· Quick-dry sweat absorption.
· Low pressure loose type.
· Reduces sweat odors with its deodorizing function.
· Cuts UV rays.
· Shiny, omnidirectional stretch material.
[Applications]
· Adequately stretches to support movement of the body.

Part Number
G-1008-01-3L
G-1008-01-L
G-1008-01-LL
G-1008-01-M
G-1008-11-3L
G-1008-11-L
G-1008-11-LL
G-1008-11-M
G-1008-13-3L
G-1008-13-L
G-1008-13-LL
G-1008-13-M
G-1008-17-3L
G-1008-17-L
G-1008-17-LL
G-1008-17-M
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Specification 1 Chest measurement
(cm)
Color Details JAN Code Amount Of Content
4 Day(s) or more Blue3LGarment length: 74 cm114Navy45365278365711 pc.
4 Day(s) or more BlueLGarment length: 68 cm102Navy45365278365571 pc.
4 Day(s) or more BlueLLGarment length: 71 cm108Navy45365278365641 pc.
4 Day(s) or more BlueMGarment length: 65 cm96Navy45365278365401 pc.
4 Day(s) or more Black3LGarment length: 74 cm114Black x Yellow45365278366251 pc.
4 Day(s) or more BlackLGarment length: 68 cm102Black x Yellow45365278366011 pc.
4 Day(s) or more BlackLLGarment length: 71 cm108Black x Yellow45365278366181 pc.
4 Day(s) or more BlackMGarment length: 65 cm96Black x Yellow45365278365951 pc.
4 Day(s) or more Black3LGarment length: 74 cm114Black45365278366701 pc.
4 Day(s) or more BlackLGarment length: 68 cm102Black45365278366561 pc.
4 Day(s) or more BlackLLGarment length: 71 cm108Black45365278366631 pc.
4 Day(s) or more BlackMGarment length: 65 cm96Black45365278366491 pc.
4 Day(s) or more Violet3LGarment length: 74 cm114Purple45365278367241 pc.
4 Day(s) or more VioletLGarment length: 68 cm102Purple45365278367001 pc.
4 Day(s) or more VioletLLGarment length: 71 cm108Purple45365278367171 pc.
4 Day(s) or more VioletMGarment length: 65 cm96Purple45365278366941 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Working Shirt Sleeve shape Long Sleeve Specifications For Men
Antistatic material None JIS Compliant Product x Mixing Ratio 80% Polyester, 20% Polyurethane
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)