• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mid Cut Safety

Mid Cut Safety

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

The definition of advanced shoes. Comfort you will understand when you put them on
[Features]
· Casual safety sneakers not quite like anything you have seen before.
· Improved heel support makes these shoes so comfortable, they feel like part of your body.

Part Number
GL-120-00-25
GL-120-00-25.5
GL-120-00-26
GL-120-00-26.5
GL-120-00-27
GL-120-00-28
GL-120-13-25
GL-120-13-25.5
GL-120-13-26
GL-120-13-26.5
GL-120-13-27
GL-120-13-28
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Size
(cm)
Color Detail JAN Code Amount Of Content
4 Day(s) or more White series25White45365278759521 Pair
4 Day(s) or more White series25.5White45365278759691 Pair
4 Day(s) or more White series26White45365278759761 Pair
4 Day(s) or more White series26.5White45365278759831 Pair
4 Day(s) or more White series27White45365278759901 Pair
4 Day(s) or more White series28White45365278760031 Pair
4 Day(s) or more Black series25Black45365278760961 Pair
4 Day(s) or more Black series25.5Black45365278761021 Pair
Quote Black series26Black45365278761191 Pair
Quote Black series26.5Black45365278761261 Pair
4 Day(s) or more Black series27Black45365278761331 Pair
4 Day(s) or more Black series28Black45365278761401 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Work shoes Shape High Cut Toecap Included
Instep cover type With laces Antistatic shoes x Oil Resistant None
Standard Without standards Material Quality Toe Box: Made of Steel Material Quality(Upper) Synthetic Leather
Material Quality(Sole) Rubber Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)