• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Anti-Static Wet Wipers

Anti-Static Wet Wipers

Contains anti-static agents that strongly suppress the generation of static electricity. This prevents dirt from re-adhering after it is wiped away

Part Number
EB-35
EB-36
Part NumberVolume DiscountDays to Shipวันจัดส่งDetails Type Cloth material details (Raw material) Cloth material details (fluid component) Application Amount Of Content
5 Day(s) or more In container100% cotton non-flammable fabricEthanol, Antistatic Agent, Purified WaterWiping precision machines, wiping plastic and acrylic1 case (250 sheets x 4 pcs)
5 Day(s) or more Refill100% cotton non-flammable fabricEthanol, Antistatic Agent, Purified WaterWiping precision machines, wiping plastic and acrylic1 case (250 sheets x 6 pcs)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Paper waste Shape Roll Type Wet
Color White Sheet size(mm) 160×300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)