Big Wet Wiper (Dry Type)

Big Wet Wiper (Dry Type)

· 100% cotton. Contains no adhesive
· Solvents can be used without waste
· Sheets can be easily cut off one at a time for use
· Can also be used dry
· The container has a handle to make it easy to carry

Part Number
BR40A
BR40C
BR60A
FTB2
FTB3
Part NumberVolume DiscountDays to Shipวันจัดส่งShape Type Details Type Color Sheet size
(mm)
Size
(mm)
Material Details Cloth material details (Raw material) Application Amount Of Content
5 Day(s) or more RollDryThinWhite280×400--100% CottonThis plastic container can be used to keep things dry even when outside in rain1 case (450 sheets x 2 pcs)
5 Day(s) or more RollDryThin-type refillWhite280×400--100% CottonThis plastic container can be used to keep things dry even when outside in rain1 case (450 sheets x 2 pcs)
5 Day(s) or more RollDryMedium-thickWhite280×400--100% CottonThis plastic container can be used to keep things dry even when outside in rain1 case (300 sheets x 2 pcs)
5 Day(s) or more Dispenser-Container LidBlue-φ300×20Polyethylene-No generation of toxic gases even when incinerated. Moreover, it has less than one third the carbon dioxide emission of chemical fibers.2 pcs.
5 Day(s) or more Dispenser-Container BucketWhite-φ300×360Polyethylene-No generation of toxic gases even when incinerated. Moreover, it has less than one third the carbon dioxide emission of chemical fibers.2 pcs.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Paper waste

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)