• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Self-Locking EVO Color 25

Self-Locking EVO Color 25

[Features]
· A safety design that retracts when the button is pressed and stops when released.
· The tape is automatically fixed into place simply by being drawn out.
· Retraction can be adjusted for safety.
· It comes with a belt clip convenient for carrying around.

(i)Caution

  • Color cannot be specified. We ask for your understanding.
Part Number
KMC-86C
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecifications Weight
(g)
4 Day(s) or more Color: Red, Blue, Black (Please note that you cannot specify the color.)306

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Length(m) 5.5 Tape Width(mm) 25 Standard JIS1 Grade

Please check the type/dimensions/specifications of the part KMC-86C in the Self-Locking EVO Color 25 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน KMC-86C ในชุด Self-Locking EVO Color 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Paste, Brush
    Paste, Brush

    OHTSUKA BRUSH MFG

    Days to Shipวันจัดส่ง : 2 Day(s) or more

  • V Type Flat Rail P2 Type
    V Type Flat Rail P2 Type

    SUGITA ACE

    Days to Shipวันจัดส่ง : 9 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)