• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Zamus Classic series 6-flute long end mill ZE506

Zamus Classic series 6-flute long end mill ZE506

[Features]
· Ideal for machining high hardness workpieces up to HRC 55.
· It is excellent for high-speed cutting and high-feed finishing.

Part Number
ZE506060
ZE506061
ZE506070
ZE506080
ZE506081
ZE506090
ZE506100
ZE506101
ZE506110
ZE506120
ZE506121
ZE506130
ZE506140
ZE506150
ZE506160
ZE506161
ZE506180
ZE506200
ZE506201
ZE506250
ZE506251
ZE506320
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Blade diameter tolerance Shank tolerance
34 Day(s) or more 6156500~-0.03(mm)h6
34 Day(s) or more 6266700~-0.03(mm)h6
34 Day(s) or more 7188600~-0.03(mm)h6
34 Day(s) or more 8188600~-0.03(mm)h6
34 Day(s) or more 8368900~-0.03(mm)h6
34 Day(s) or more 92210700~-0.03(mm)h6
34 Day(s) or more 102210700~-0.03(mm)h6
34 Day(s) or more 1046101000~-0.03(mm)h6
34 Day(s) or more 112612750~-0.03(mm)h6
34 Day(s) or more 122612750~-0.03(mm)h6
34 Day(s) or more 1256121100~-0.03(mm)h6
34 Day(s) or more 133214850~-0.03(mm)h6
34 Day(s) or more 143214850~-0.03(mm)h6
34 Day(s) or more 153516900~-0.03(mm)h6
34 Day(s) or more 163516900~-0.03(mm)h6
34 Day(s) or more 1666161300~-0.03(mm)h6
34 Day(s) or more 1844181000~-0.03(mm)h6
34 Day(s) or more 2044201000~-0.03(mm)h6
34 Day(s) or more 2076201500~-0.03(mm)h6
34 Day(s) or more 2550251200~-0.03(mm)h6
34 Day(s) or more 2592251800~-0.03(mm)h6
34 Day(s) or more 3270321500~-0.03(mm)h6

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number of flutes(sheet) 6 Type Long-Neck Square Torsion Angle (θ) Powerful Torsion (45°-60°)
Coating Details AℓTiN Torsion Angle details(°) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)