• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

SPEED/T 3 Flute Z Feed High Border

SPEED/T 3 Flute Z Feed High Border

[Features]
· A universal type capable of Z feeding, grooving and side machining thanks to its high-quality 400 Nano material, nACRO high-lubricity SS coating for soft materials, and special blade shape. It can shorten machining time and tool life for processing soft materials of HRC 50 or less, SCM, S45C and stainless steel parts.

PDF

Japanese Only

 
Part Number
HPSS0200
HPSS0250
HPSS0300
HPSS0350
HPSS0400
HPSS0450
HPSS0500
HPSS0600
HPSS0700
HPSS0800
HPSS1000
HPSS1200
HPSS1600
HPSS2000
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
4 Day(s) or more 24650
4 Day(s) or more 2.55650
4 Day(s) or more 36650
4 Day(s) or more 3.58650
4 Day(s) or more 48650
4 Day(s) or more 4.510650
4 Day(s) or more 510650
4 Day(s) or more 613860
4 Day(s) or more 716860
31 Day(s) or more 819860
4 Day(s) or more 10221075
4 Day(s) or more 122612100
4 Day(s) or more 163016100
4 Day(s) or more 203220100

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 3 Type High Helical
Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Powerful Torsion (45°-60°) Coating Details SS coated
Torsion Angle details(°) 45