• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Anti-slip Safety Shoes for Work in the Freezer SG240 Cold Protection

Anti-slip Safety Shoes for Work in the Freezer SG240 Cold Protection

[Features]
· Safety shoes that grip on ice.
· Slip-resistant safety shoes for cold climates.
· Utilizes wide and comfortable resin toe caps.
· 2-layer sole of expanded polyurethane and synthetic rubber.
· Excellent cushioning and durability.

Part Number
1342023506
1342023507
1342023508
1342023509
1342023510
1342023511
1342023512
1342023513
1342023514
1342023515
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(cm)
JAN Code Material Quality Detail Description Weight Features Foot Width Size Sales Unit Number included
(Foot)
Insole Specifications Shoe sole material Quantity
6 Day(s) or more 23.54979058519931Artificial leatherInterior Material: Fur940gSafety shoes that grip ice. Anti-slippage safety shoes for cold environments. A wide resin toe box is used for easy wearability. Has a double-layer sole composed of foamed polyurethane and synthetic rubber. Features excellent cushioning properties and durability.EEE1 PairWide ResinEVA Cold Protection Full SoleFoamed polyurethane/Synthetic rubber 2 Layers1 Pair
6 Day(s) or more 244979058519948Artificial leatherInterior Material: Fur940gSafety shoes that grip ice. Anti-slippage safety shoes for cold environments. A wide resin toe box is used for easy wearability. Has a double-layer sole composed of foamed polyurethane and synthetic rubber. Features excellent cushioning properties and durability.EEE1 PairWide ResinEVA Cold Protection Full SoleFoamed polyurethane/Synthetic rubber 2 Layers1 Pair
6 Day(s) or more 24.54979058519955Artificial leatherInterior Material: Fur940gSafety shoes that grip ice. Anti-slippage safety shoes for cold environments. A wide resin toe box is used for easy wearability. Has a double-layer sole composed of foamed polyurethane and synthetic rubber. Features excellent cushioning properties and durability.EEE1 PairWide ResinEVA Cold Protection Full SoleFoamed polyurethane/Synthetic rubber 2 Layers1 Pair
6 Day(s) or more 254979058519962Artificial leatherInterior Material: Fur940gSafety shoes that grip ice. Anti-slippage safety shoes for cold environments. A wide resin toe box is used for easy wearability. Has a double-layer sole composed of foamed polyurethane and synthetic rubber. Features excellent cushioning properties and durability.EEE1 PairWide ResinEVA Cold Protection Full SoleFoamed polyurethane/Synthetic rubber 2 Layers1 Pair
6 Day(s) or more 25.54979058519979Artificial leatherInterior Material: Fur940gSafety shoes that grip ice. Anti-slippage safety shoes for cold environments. A wide resin toe box is used for easy wearability. Has a double-layer sole composed of foamed polyurethane and synthetic rubber. Features excellent cushioning properties and durability.EEE1 PairWide ResinEVA Cold Protection Full SoleFoamed polyurethane/Synthetic rubber 2 Layers1 Pair
6 Day(s) or more 264979058519986Artificial leatherInterior Material: Fur940gSafety shoes that grip ice. Anti-slippage safety shoes for cold environments. A wide resin toe box is used for easy wearability. Has a double-layer sole composed of foamed polyurethane and synthetic rubber. Features excellent cushioning properties and durability.EEE1 PairWide ResinEVA Cold Protection Full SoleFoamed polyurethane/Synthetic rubber 2 Layers1 Pair
6 Day(s) or more 26.54979058519993Artificial leatherInterior Material: Fur940gSafety shoes that grip ice. Anti-slippage safety shoes for cold environments. A wide resin toe box is used for easy wearability. Has a double-layer sole composed of foamed polyurethane and synthetic rubber. Features excellent cushioning properties and durability.EEE1 PairWide ResinEVA Cold Protection Full SoleFoamed polyurethane/Synthetic rubber 2 Layers1 Pair
6 Day(s) or more 274979058520005Artificial leatherInterior Material: Fur940gSafety shoes that grip ice. Anti-slippage safety shoes for cold environments. A wide resin toe box is used for easy wearability. Has a double-layer sole composed of foamed polyurethane and synthetic rubber. Features excellent cushioning properties and durability.EEE1 PairWide ResinEVA Cold Protection Full SoleFoamed polyurethane/Synthetic rubber 2 Layers1 Pair
6 Day(s) or more 27.54979058520043Artificial leatherInterior Material: Fur940gSafety shoes that grip ice. Anti-slippage safety shoes for cold environments. A wide resin toe box is used for easy wearability. Has a double-layer sole composed of foamed polyurethane and synthetic rubber. Features excellent cushioning properties and durability.EEE1 PairWide ResinEVA Cold Protection Full SoleFoamed polyurethane/Synthetic rubber 2 Layers1 Pair
6 Day(s) or more 284979058520050Artificial leatherInterior Material: Fur940gSafety shoes that grip ice. Anti-slippage safety shoes for cold environments. A wide resin toe box is used for easy wearability. Has a double-layer sole composed of foamed polyurethane and synthetic rubber. Features excellent cushioning properties and durability.EEE1 PairWide ResinEVA Cold Protection Full SoleFoamed polyurethane/Synthetic rubber 2 Layers1 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Work shoes Shape Half boots Toecap Included
Instep cover type Without laces Color Blue series Antistatic shoes x
Oil Resistant None Standard Without standards Size Details(cm) 23.5~28.0
Manufacturing Method I Type Color Details Navy Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)