• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ultra Light Work Shoes, Ultra Light UL-403

Ultra Light Work Shoes, Ultra Light UL-403

An ultra-lightweight work shoe, with one shoe weighing just 220 g.
[Features]
· An ultra-lightweight 440 g.
· A shoe that is resistant to fatigue even when working standing up for long periods of time.
· The toe spring is set high so that the toe part is resistant to becoming caught while walking.
· Recommended for elderly walkers.
[Applications]
· For wearing inside offices or jobs that involve standing for long periods of time, such as cleaning.

Part Number
2125036802
2125036803
2125036804
2125036805
2125036806
2125036807
2125036808
2125036809
2125036810
2125036811
2125036812
2125036813
2125036814
2125036815
2125036817
2125036818
2125036902
2125036903
2125036904
2125036905
2125036906
2125036907
2125036908
2125036909
2125036910
2125036911
2125036912
2125036913
2125036914
2125036915
2125036917
2125036918
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Size
(cm)
Color Details JAN Code Material Quality Weight Foot Width Size Sales Unit Insole Specifications Shoe sole material Quantity
6 Day(s) or more White series21.5White4548890111018Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more White series22White4548890111025Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more White series22.5White4548890111032Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
Quote White series23White4548890111049Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
Quote White series23.5White4548890111056Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
Quote White series24White4548890111063Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
Quote White series24.5White4548890111070Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
Quote White series25White4548890111087Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
Quote White series25.5White4548890111094Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more White series26White4548890111100Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
Quote White series26.5White4548890111117Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
Quote White series27White4548890111124Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more White series27.5White4548890111131Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more White series28White4548890111148Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
Quote White series29White4548890111155Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
Quote White series30White4548890111162Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series21.5Black4548890111179Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series22Black4548890111186Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series22.5Black4548890111193Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series23Black4548890111209Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series23.5Black4548890111216Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series24Black4548890111223Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series24.5Black4548890111230Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series25Black4548890111247Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series25.5Black4548890111254Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series26Black4548890111261Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series26.5Black4548890111278Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series27Black4548890111285Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series27.5Black4548890111292Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series28Black4548890111308Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series29Black4548890111315Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more Black series30Black4548890111322Artificial leather, mesh440gEEE1 PairEVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Work shoes Shape Low shoes Toecap None
Instep cover type Magic style Antistatic shoes x Oil Resistant None
Standard Without standards Size Details(cm) 21.5~28.0・29.0・30.0 Manufacturing Method C Model
Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)