• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Toe Box Anti-static Sneakers PROTECTOES 5 PF-110 Anti-static

Toe Box Anti-static Sneakers PROTECTOES 5 PF-110 Anti-static

[Features]
· A sneaker with toe box built in that protects all of the toes, including the little toe.
· The resin Protectors 5 toe box is significantly lighter (weighing 120 g/shoe) than a steel toe box.

Part Number
2125038403
2125038404
2125038405
2125038406
2125038407
2125038408
2125038409
2125038410
2125038411
2125038412
2125038413
2125038414
2125038415
2125038417
2125038418
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(cm)
JAN Code Material Quality Weight Specifications Features Foot Width Size Sales Unit Number included
(Foot)
Insole Specifications Shoe sole material Quantity
6 Day(s) or more 224548890148632Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.EEE1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 22.54548890148649Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.EEE1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 234548890148656Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.EEE1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 23.54548890148663Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.-1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 244548890148670Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.EEE1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 24.54548890148687Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.-1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 254548890148694Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.EEE1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 25.54548890148700Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.-1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 264548890148717Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.EEE1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 26.54548890148724Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.-1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 274548890148731Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.EEE1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 27.54548890148748Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.-1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 284548890148755Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.EEE1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 294548890148762Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.EEE1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair
6 Day(s) or more 304548890148779Artificial leather, mesh840gJSAA Certified Class A Protective Sneaker, Compliant with JIS T8103 General Electrostatic Protective ShoesA sneaker with toe box that protects even the little toes. The resin-made five Protectoes toe boxes are significantly lighter (120 g per shoe) than steel.EEE1 PairPROTECTOES5 (Wide Resin)EVA Cup Insole (Anti-bacterial / Odor resistant)EVA + synthetic rubber1 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Work shoes Shape Low shoes Toecap Included
Instep cover type With laces Color Black series Antistatic shoes
Oil Resistant None Standard JSAA standard product Size Details(cm) 22.0~28.0・29.0・30.0
Manufacturing Method C Model Color Details Black Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)