• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PRC-3 Flute Square End Mill for Aluminum (Long)

PRC-3 Flute Square End Mill for Aluminum (Long)

[Features]
· The sharp blade increases the machining rate. Large pockets enable smooth discharge of chips.

PDF

Japanese Only

 
Part Number
PRC-AL040M3L
PRC-AL050M3L
PRC-AL060M3L
PRC-AL080M3L
PRC-AL100M3L
PRC-AL120M3L
PRC-AL160M3L
PRC-AL200M3L
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
JAN Code Blade tip tolerance
(mm)
Material Features Notes Note Supplement
2 Day(s) or more 41645045453010645500~-0.02Carbide alloy (German base metal)3-Flute Square end mill (high lead) for aluminumBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 52066045453010645670~-0.02Carbide alloy (German base metal)3-Flute Square end mill (high lead) for aluminumBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 62467545453010645740~-0.02Carbide alloy (German base metal)3-Flute Square end mill (high lead) for aluminumBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 83087545453010645810~-0.02Carbide alloy (German base metal)3-Flute Square end mill (high lead) for aluminumBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 10401010045453010645980~-0.02Carbide alloy (German base metal)3-Flute Square end mill (high lead) for aluminumBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 12451210045453010646040~-0.02Carbide alloy (German base metal)3-Flute Square end mill (high lead) for aluminumBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 16641615045453010646110~-0.03Carbide alloy (German base metal)3-Flute Square end mill (high lead) for aluminumBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.
Quote 20752015045453010646280~-0.03Carbide alloy (German base metal)3-Flute Square end mill (high lead) for aluminumBe careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

work material Aluminum Number of flutes(sheet) 3 Type Long-Neck Square
Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details (θ)(°) 40

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)