• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Safety Sneakers PUMA 64.223.0/64.225.0

Safety Sneakers PUMA 64.223.0/64.225.0

[Features]
· Features outstanding durability. Suitable for heavy-duty work.
· The unique cushioning material "DUOCELL" features superior cushioning properties.
· Has excellent safety.

Part Number

Configured Part Number is shown.

2-9904-03

Part Number
2-9904-03
Part NumberVolume DiscountDays to ShipMaterial Specifications Amount Of Content
8 Day(s) or more Upper / Mesh/Microfiber/TPU (Thermoplastic Polyurethane), Toe Box / Synthetic Resin (Polyamide), Shoe Sole / EVA DUOCELL Rubber SoleJSAA Class A Acquired1 Pairs

Loading...

  1. 1

Basic Information

Product Type Safety shoes Shape Low-top shoe Toe box Available
Upper Type String Type Color Black Size(cm) 25.5
Antistatic Function NA Oil Resistance NA Standard JSAA standard product
Color Details Black/ Silver Manufacturer Product Name Safety Sneakers 223.0 25.5 cm Manufacturer Model Number 64.223.0
Amount Of Content 1 Pairs

Please check the type/dimensions/specifications of the part 2-9904-03 in the Safety Sneakers PUMA 64.223.0/64.225.0 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)