• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stacks Class (JIS Anti-Static Standard Compliant)

Part Number
2-9948-01
2-9948-02
2-9948-03
2-9948-04
2-9948-05
2-9948-06
2-9948-07
2-9949-01
2-9949-02
2-9949-03
2-9949-04
2-9949-05
2-9949-06
2-9949-07
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (system) Color Details Waist
(cm)
Manufacturer Product Name Material Specification details Amount Of Content
21 Day(s) or more GraySilver Spada73Two Tuck Pants A-1153 73 SilverPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GraySilver Spada76Two Tuck Pants A-1153 76 SilverPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GraySilver Spada79Two Tuck Pants A-1153 79 SilverPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GraySilver Spada82Two Tuck Pants A-1153 82 SilverPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GraySilver Spada85Two Tuck Pants A-1153 85 SilverPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GraySilver Spada88Two Tuck Pants A-1153 88 SilverPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GraySilver Spada91Two Tuck Pants A-1153 91 SilverPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GreenFresco Green73Two Tuck Pants A-1153 73 GreenPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GreenFresco Green76Two Tuck Pants A-1153 76 GreenPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GreenFresco Green79Two Tuck Pants A-1153 79 GreenPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GreenFresco Green82Two Tuck Pants A-1153 82 GreenPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GreenFresco Green85Two Tuck Pants A-1153 85 GreenPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GreenFresco Green88Two Tuck Pants A-1153 88 GreenPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.
21 Day(s) or more GreenFresco Green91Two Tuck Pants A-1153 91 GreenPolyester 65%/ Cotton 35% (Uses 65% recycled PET fiber) (Five-star Eco soft twill (Nisshinbo stain-resistant finished Annex Clean®)Eco Mark Certified Product, Antibacterial/Deodorizing Finish, JIS Antistatic Standard Supported, Antistatic Material1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Category Pants Season Year-round Specifications For men
Antistatic Material Available JIS Standard Compliant Products Inseam(cm) 80
Manufacturer Model Number A-1153 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)