• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

ASLAB Vial【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
2-867-01
2-867-02
2-867-03
2-867-04
2-867-12
2-868-01
2-868-03
2-868-04
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Option Types Capacity Manufacturer Product Name JAN Code Part Number Specifications Color Size
(mm)
Material Cap Size Footnotes Amount Of Content

100 Pieces Per Package

4 Day(s) Vial-20mLASLAB Vial 2017-V45711107283832-867-01-Transparencyφ27.5×57Main Body: Borosilicate Glassφ22mm* A cap is not provided with the main unit. * For the sample, 2-867-01/-12 is provided.1 Bag (100 pcs.)

100 Pieces Per Package

4 Day(s) Vial-30mLASLAB Vial 3017-V45711107284062-867-03-Transparencyφ27.5×75Main Body: Borosilicate Glassφ22mm* A cap is not provided with the main unit.1 Bag (100 pcs.)

100 Pieces Per Package

4 Day(s) Vial-40mLASLAB Vial 4017-V45711107284132-867-04-Transparencyφ27.5×95Main Body: Borosilicate Glassφ22mm* A cap is not provided with the main unit.1 Bag (100 pcs.)

100 Pieces Per Package

4 Day(s) Vial-60mLASLAB Vial 6017-V45711107284372-868-01-Transparencyφ27.5×140Main Body: Borosilicate Glassφ22mm* A cap is not provided with the main unit.1 Bag (100 pcs.)

100 Pieces Per Package

6 Day(s) Optional ItemCap-Black Cap for Vial 221224-SC45711107284682-868-04With Gasket--Cap: PP (Polypropylene), Septum: Silicone Rubber, Wetted Surface: PTFE (Tetrafluoroethylene)φ22mm* A cap is not provided with the main unit.1 Bag (100 pcs.)

100 Pieces Per Package

4 Day(s) Vial-20mLASLAB Vial 2027-V45711107283902-867-02-Brownφ27.5×57Main Body: Borosilicate Glassφ22mm* A cap is not provided with the main unit. * For the sample, 2-867-01/-12 is provided.1 Bag (100 pcs.)

100 Pieces Per Package

4 Day(s) Vial-40mLASLAB Vial 4027-V45711107284202-867-12-Brownφ27.5×95Main Body: Borosilicate Glassφ22mm* A cap is not provided with the main unit.1 Bag (100 pcs.)

100 Pieces Per Package

4 Day(s) Vial-60mLASLAB Vial 6027-V45711107284442-868-03-Brownφ27.5×140Main Body: Borosilicate Glassφ22mm* A cap is not provided with the main unit.1 Bag (100 pcs.)

Loading...

  1. 1

Basic Information

Amount Of Content 1 Bag (100 pcs.)