• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Infrared Thermometer

Infrared Thermometer

[Features]
· Measures the surface temperature of an object without direct contact, using infrared rays.
· A temperature difference may occur in the same material depending on surface conditions.
* Manual can be viewed as a PDF file.

PDF

Japanese Only

 
Part Number
CR-BO862A
Part NumberVolume DiscountDays to Shipวันจัดส่งPower Supply
4 Day(s) or more 9V

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Radiation thermometer Temperature Measuring Range(°C) -50~900 Temperature minimal display(°C) 1
Accuracy: Temperature(°C) ±1.5 Accuracy: Humidity(%) ±1.5 Distance over measurement range ratio(D to S) 12:1
Width(mm) 100 Depth(mm) 49 Height(mm) 175