• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Tork-Loc Collet, Arbor Drawbar Type, Short

Tork-Loc Collet, Arbor Drawbar Type, Short

This draw bar specification series is designed for workpieces with short grasp widths.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
AC-8100
AC-8200
AC-8300
AC-8400
AC-8500
AC-8600
AC-8700
Part NumberVolume DiscountDays to Shipวันจัดส่งHolding Range Required number of collets J Stroke (Maximum) J Stroke (Minimum) A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J'
(mm)
L M N P Draw Bar Maximum Thrust
(kN)
Draw Bar Maximum Thrust
(kgf)
Details Type Connector Retaining Ring Lock pin Flange Shaft Dust Seal Standard Expander Restrictor Expander Note
9 Day(s) or more 12.70~16.641523.819.246.015.010.76.412.711.94~11.9222.485.74~85.7314.363.5 P.C.D. for 3/85/16-24 60.3 P.C.D.15.86.33.43350For Light Cutting OnlyCAT.No.AC 8262CAT.No.AC 8186CAT.No. AC 8185CAT.No.AC 8152CAT.No.AC 8190CAT.No.AC 8165CAT.No.AC 8167· Note that the G geometry is different from the depiction in the diagram. · Always use a restrictor type expander when using a restrictor stopper. The maximum diameter for the collet tracking range is about 70%.
9 Day(s) or more 15.06~20.242023.819.250.018.311.46.412.714.72~14.7025.485.74~85.7314.363.5 P.C.D. for 3/85/16-24 60.3 P.C.D.15.86.33.43350For Light Cutting OnlyCAT.No.AC 8262CAT.No.AC 8186CAT.No. AC 8185CAT.No.AC 8252CAT.No.AC 8290CAT.No.AC 8265CAT.No.AC 8267· Note that the G geometry is different from the depiction in the diagram. · Always use a restrictor type expander when using a restrictor stopper. The maximum diameter for the collet tracking range is about 70%.
9 Day(s) or more 18.24~25.402823.819.254.621.313.06.412.717.90~17.8728.485.74~85.7314.363.5 P.C.D. for 3/85/16-24 60.3 P.C.D.14.26.35.88600For Light Cutting OnlyCAT.No.AC 8362CAT.No.AC 8186CAT.No. AC 8185CAT.No.AC 8352CAT.No.AC 8390CAT.No.AC 8365CAT.No.AC 8367· Note that the G geometry is different from the depiction in the diagram. · Always use a restrictor type expander when using a restrictor stopper. The maximum diameter for the collet tracking range is about 70%.
9 Day(s) or more 22.23~33.002036.531.159.723.915.04.614.221.47~21.4435.1104.79~104.7819.1For 1/2 79.2 P.C.D.3/8-24 73.0 P.C.D.19.07.911.761200-CAT.No.AC 8462CAT.No.AC 8486CAT.No. AC 8485CAT.No.AC 8452CAT.No.AC 8490CAT.No.AC 8465CAT.No.AC 8467Always use a restrictor type expander when using the restrictor stopper. The maximum diameter of the collet retention range is about 70%.
9 Day(s) or more 28.58~41.702436.531.165.828.616.54.614.227.42~27.4039.6104.79~104.7819.1For 1/2 79.2 P.C.D.3/8-24 73.0 P.C.D.19.07.919.62000-CAT.No.AC 8562CAT.No.AC 8486CAT.No. AC 8485CAT.No.AC 8552CAT.No.AC 8590CAT.No.AC 8565CAT.No.AC 8567Always use a restrictor type expander when using the restrictor stopper. The maximum diameter of the collet retention range is about 70%.
9 Day(s) or more 37.28~53.443046.040.674.431.021.13.017.335.76~35.7347.8123.84~123.8324.6For 1/2 95.3 P.C.D.3/8-24 92.1 P.C.D.25.49.529.43000-CAT.No.AC 8662CAT.No.AC 8686CAT.No. AC 8685CAT.No.AC 8652CAT.No.AC 8690CAT.No.AC 8665CAT.No.AC 8667Always use a restrictor type expander when using the restrictor stopper. The maximum diameter of the collet retention range is about 70%.
9 Day(s) or more 49.20~71.654246.040.675.733.320.13.017.346.87~46.8460.5123.84~123.8324.6For 1/2 95.3 P.C.D.3/8-24 92.1 P.C.D.25.49.534.33500-CAT.No.AC 8662CAT.No.AC 8686CAT.No. AC 8685CAT.No.AC 8752CAT.No.AC 8790CAT.No.AC 8765CAT.No.AC 8767Always use a restrictor type expander when using the restrictor stopper. The maximum diameter of the collet retention range is about 70%.

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)